IESNA:LM-63-2002
[TEST]P976478
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P32665)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-59-S-UNV-L930-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 5900LM PACKAGE 90CRI 3000K STANDARD TROFFER
[LAMP] 3000K CCT, 90+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.36A 43.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5858.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 43.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1701.0 1707.9 1701.0 1692.5 1676.9 1658.1 1635.7 1608.2 1575.7 1541.3 
1501.7 1457.0 1408.9 1360.8 1305.8 1242.3 1178.7 1111.8 1044.7 974.3 
891.8 812.8 731.9 658.2 580.7 507.0 436.4 378.0 324.8 273.3 
228.6 183.9 144.3 106.5 70.5 37.8 0.0 
1701.0 1709.7 1731.9 1761.2 1790.3 1805.9 1809.3 1804.1 1790.3 1769.7 
1738.8 1695.9 1646.0 1591.0 1527.6 1463.9 1386.7 1311.1 1235.5 1158.1 
1080.8 1006.9 927.8 854.0 780.1 714.8 652.9 594.5 542.9 491.4 
443.3 393.6 340.2 281.8 213.1 125.5 0.0 
1701.0 1713.1 1783.5 1848.8 1895.3 1927.8 1951.9 1962.2 1964.0 1953.7 
1927.8 1895.3 1843.7 1785.3 1716.6 1639.1 1558.5 1474.2 1386.7 1300.8 
1216.5 1134.0 1051.5 972.5 898.7 830.0 759.4 694.1 632.3 572.3 
507.0 443.3 371.1 288.7 201.1 108.3 0.0 
1701.0 1747.5 1850.6 1920.9 1986.4 2034.5 2074.0 2096.4 2104.9 2098.0 
2074.0 2032.7 1972.7 1900.3 1814.4 1725.1 1622.0 1527.6 1426.1 1326.4 
1230.2 1140.9 1055.0 972.5 895.3 824.7 756.0 689.1 618.5 551.6 
486.3 410.7 329.9 249.2 171.8 87.7 0.0 
1701.0 1754.4 1860.9 1938.1 2008.7 2063.6 2104.9 2130.8 2139.2 2134.2 
2106.7 2063.6 1998.4 1915.9 1826.5 1728.5 1632.3 1520.7 1414.2 1317.9 
1216.5 1128.9 1044.7 967.4 893.5 819.7 749.1 685.7 613.5 553.3 
481.1 403.9 314.5 238.9 164.9 82.5 0.0 
